Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 116-43812-47 |
| Drop dimension IN | 1.340 |
| Drop dimension MM | 34.00 |
| End size 1 | -12 |
| End size 2 | -8 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.859 |
| Product height mm | 47.210 |
| Product length in | 1.721 |
| Product length mm | 43.710 |
| Product material | Brass |
| Product serial name | 116 |
| Product width in | 1.040 |
| Product width mm | 26.420 |
| Thread sealant | Yes |
| Thread size 1 | 1-18 UNS |