Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 116-44210 |
| Drop dimension IN | 1.300 |
| Drop dimension MM | 33.00 |
| End size 1 | -10 |
| End size 2 | -12 |
| Finish plating | Nickel plating |
| Item type | Adapter-elbow |
| Product height in | 1.846 |
| Product height mm | 46.900 |
| Product length in | 1.976 |
| Product length mm | 50.200 |
| Product material | Brass |
| Product serial name | 116 |
| Product width in | 1.095 |
| Product width mm | 27.810 |
| Thread sealant | Yes |
| Thread size 1 | 13/16-18 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314079 |