Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 116-45004 |
| Drop dimension IN | 0.540 |
| Drop dimension MM | 13.70 |
| End size 1 | -4 |
| End size 2 | -2 |
| End type 1 | Air Brake Connector |
| End type 2 | Female pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 0.810 |
| Product height mm | 20.570 |
| Product length in | 1.020 |
| Product length mm | 25.910 |
| Product material | Brass |
| Product serial name | 116 |
| Product width in | 0.570 |
| Product width mm | 14.480 |
| Thread sealant | No |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314086 |