Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 116-63408 |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -4 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| End type 3 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product height in | 1.357 |
| Product height mm | 34.480 |
| Product length in | 1.882 |
| Product length mm | 47.800 |
| Product material | Brass |
| Product serial name | 116 |
| Product width in | 0.715 |
| Product width mm | 18.160 |
| Thread sealant | Yes |
| Thread size 1 | 11/16-20 UN |
| Thread size 2 | 11/16-20 UN |
| Thread size 3 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314123 |