Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 116-68410 |
| End size 1 | -10 |
| End size 2 | -10 |
| End size 3 | -4 |
| Hex size 1 IN | 0.512 |
| Hex size 1 MM | 13.000 |
| Item type | Adapter-straight |
| Product height in | 0.906 |
| Product height mm | 23.000 |
| Product length in | 1.098 |
| Product length mm | 27.900 |
| Product material | Brass |
| Product serial name | 116 |
| Product width in | 0.906 |
| Product width mm | 23.000 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314178 |