Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 116-70064 |
| Drop dimension IN | 0.700 |
| Drop dimension MM | 17.80 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -4 |
| End type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| End type 3 | Line/hose/tube |
| Item type | Adapter-tee |
| Product height in | 0.981 |
| Product height mm | 24.910 |
| Product length in | 1.559 |
| Product length mm | 39.600 |
| Product material | Brass |
| Product width in | 0.559 |
| Product width mm | 14.200 |
| Thread sealant | No |
| Thread size 1 | 17/32-24 UNS |
| Thread size 2 | 7/16-24 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314208 |