Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 116-70069 |
| Drop dimension IN | 0.850 |
| Drop dimension MM | 21.60 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -8 |
| End Type 1 | Air Brake Connector |
| End type 2 | Air Brake Connector |
| End type 3 | Air Brake Connector |
| Item type | Adapter-tee |
| Product height in | 1.208 |
| Product height mm | 30.680 |
| Product length in | 1.882 |
| Product length mm | 47.800 |
| Product material | Brass |
| Product serial name | 116 |
| Product width in | 0.715 |
| Product width mm | 18.160 |
| Thread sealant | No |
| Thread size 1 | 11/16-20 UN |
| Thread size 2 | 11/16-20 UN |
| Thread size 3 | 17/32-24 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314215 |