Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 116-78464 |
| Drop dimension IN | 0.690 |
| Drop dimension MM | 17.50 |
| End size 1 | -6 |
| End size 2 | -4 |
| End size 3 | -4 |
| End type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Line/hose/tube |
| Item type | Adapter-tee |
| Product height in | 0.979 |
| Product height mm | 24.870 |
| Product length in | 1.728 |
| Product length mm | 43.900 |
| Product material | Brass |
| Product width in | 0.580 |
| Product width mm | 14.730 |
| Thread sealant | Yes |
| Thread size 1 | 17/32-24 UNS |
| Thread size 2 | 7/16-24 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314239 |