Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1161X6 |
| End size 1 | -6 |
| End type 2 | Female push to connect |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.640 |
| Hex size 1 MM | 16.300 |
| Item type | Other element |
| Product height in | 0.640 |
| Product height mm | 16.256 |
| Product length in | 0.790 |
| Product length mm | 20.066 |
| Product material | Brass |
| Product serial name | 1161 |
| Product width in | 0.640 |
| Product width mm | 16.256 |
| Thread sealant | No |
| Tube outside diameter 2 IN | 0.320 |
| Tube outside diameter 2 MM | 8.1 |
| Working pressure bar | 17 |
| Working pressure psi | 250.00 |
| Working temp max C | 71 |
| Working temp max F | 160 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975035641 |
