Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1162X12M |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Female push to connect |
| End type 2 | Female push to connect |
| Item type | Adapter-straight |
| Product height in | 0.720 |
| Product height mm | 18.300 |
| Product length in | 0.748 |
| Product length mm | 19.000 |
| Product material | Brass |
| Product serial name | 1162 |
| Product width in | 0.720 |
| Product width mm | 18.300 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975736104 |
