Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1162X2 |
| End size 1 | -2 |
| End size 2 | -2 |
| End type 1 | Female push to connect |
| End type 2 | Female push to connect |
| Item type | Adapter-straight |
| Product height in | 0.350 |
| Product height mm | 8.890 |
| Product length in | 1.140 |
| Product length mm | 28.956 |
| Product material | Brass |
| Product serial name | 1162 |
| Product width in | 0.350 |
| Product width mm | 8.890 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975035665 |
