Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1162X6M |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Female push to connect |
| End type 2 | Female push to connect |
| Item type | Adapter-straight |
| Product height in | 0.461 |
| Product height mm | 11.700 |
| Product length in | 0.472 |
| Product length mm | 12.000 |
| Product material | Brass |
| Product serial name | 1162 |
| Product width in | 0.461 |
| Product width mm | 11.700 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975741979 |
