Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1162X8 |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Female push to connect |
| End type 2 | Female push to connect |
| Item type | Adapter-straight |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.710 |
| Product length mm | 43.434 |
| Product material | Brass |
| Product serial name | 1162 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975035719 |
