Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1164X12M |
| End size 1 | -12 |
| End size 2 | -12 |
| End size 3 | -12 |
| End type 1 | Female push to connect |
| End type 2 | Female push to connect |
| End type 3 | Female push to connect |
| Item type | Adapter-tee |
| Product height in | 1.427 |
| Product height mm | 36.250 |
| Product length in | 2.244 |
| Product length mm | 57.000 |
| Product material | Brass |
| Product serial name | 1164 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975565575 |
