Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1164X2.5 |
| Drop dimension IN | 0.689 |
| Drop dimension MM | 17.50 |
| End size 1 | -2.5 |
| End size 2 | -2.5 |
| End size 3 | -2.5 |
| End type 1 | Male push to connect |
| End type 2 | Male push to connect |
| End type 3 | Male push to connect |
| Finish plating | Nickel plating |
| Hex size 5 IN | 0.315 |
| Hex size 5 MM | 8.0 |
| Item type | Adapter-tee |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 1.378 |
| Product length mm | 35.001 |
| Product material | Brass |
| Product serial name | 1164 |
| Product width in | 0.354 |
| Product width mm | 8.991 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.150 |
| Tube outside diameter 1 MM | 3.8 |
| Tube outside diameter 2 IN | 0.150 |
| Tube outside diameter 2 MM | 3.8 |
| Tube outside diameter 3 IN | 0.150 |
| Tube outside diameter 3 MM | 3.8 |
| Working temp max C | 71 |
| Working temp max F | 160 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975035733 |
