Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1164X4M |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Female push to connect |
| End type 2 | Female push to connect |
| End type 3 | Female push to connect |
| Item type | Adapter-tee |
| Product height in | 0.866 |
| Product height mm | 22.000 |
| Product length in | 1.378 |
| Product length mm | 35.000 |
| Product material | Brass |
| Product serial name | 1164 |
| Product width in | 0.355 |
| Product width mm | 9.000 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975563854 |
