Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1164X5 |
| Drop dimension IN | 0.886 |
| Drop dimension MM | 22.50 |
| End size 1 | -5 |
| End size 2 | -5 |
| End size 3 | -5 |
| End type 1 | Male push to connect |
| End type 2 | Male push to connect |
| End type 3 | Male push to connect |
| Hex size 5 IN | 0.433 |
| Hex size 5 MM | 11.0 |
| Item type | Adapter-tee |
| Product height in | 1.161 |
| Product height mm | 29.489 |
| Product length in | 1.772 |
| Product length mm | 45.008 |
| Product material | Brass |
| Product serial name | 1164 |
| Product width in | 0.551 |
| Product width mm | 13.995 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975035757 |
