Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1164X5M |
| End size 1 | -5 |
| End size 2 | -5 |
| End size 3 | -5 |
| End type 1 | Female push to connect |
| End type 2 | Female push to connect |
| End type 3 | Female push to connect |
| Item type | Adapter-tee |
| Product height in | 1.043 |
| Product height mm | 26.500 |
| Product length in | 1.654 |
| Product length mm | 42.000 |
| Product material | Brass |
| Product serial name | 1164 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975563861 |
