Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1164X6 |
| Drop dimension IN | 1.040 |
| Drop dimension MM | 26.40 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Male push to connect |
| End type 2 | Male push to connect |
| End type 3 | Male push to connect |
| Hex size 5 IN | 0.512 |
| Hex size 5 MM | 13.0 |
| Item type | Adapter-tee |
| Product height in | 1.367 |
| Product height mm | 34.721 |
| Product length in | 2.086 |
| Product length mm | 52.984 |
| Product material | Brass |
| Product serial name | 1164 |
| Product width in | 0.649 |
| Product width mm | 16.484 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975035764 |
