Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1165X6 |
| Drop dimension IN | 1.040 |
| Drop dimension MM | 26.40 |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Female push to connect |
| End type 2 | Female push to connect |
| Item type | Adapter-elbow |
| Product height in | 0.660 |
| Product height mm | 16.764 |
| Product length in | 1.610 |
| Product length mm | 40.894 |
| Product material | Brass |
| Product serial name | 1165 |
| Product width in | 0.650 |
| Product width mm | 16.510 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975035825 |
