Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1165X8 |
| Drop dimension IN | 1.120 |
| Drop dimension MM | 28.40 |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Female push to connect |
| End type 2 | Female push to connect |
| Hex size 5 IN | 0.591 |
| Hex size 5 MM | 15.0 |
| Item type | Adapter-elbow |
| Product height in | 1.415 |
| Product height mm | 35.940 |
| Product material | Brass |
| Product serial name | 1165 |
| Product width in | 0.770 |
| Product width mm | 19.558 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975035832 |
