Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1166X2 |
| End size 1 | -2 |
| End size 2 | -2 |
| End type 1 | Female pipe (NPTF) |
| End type 2 | Female push to connect |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.510 |
| Hex size 1 MM | 13.000 |
| Hex size 5 MM | 11.9 |
| Item type | Other element |
| Product height in | 0.469 |
| Product height mm | 11.900 |
| Product length in | 0.950 |
| Product length mm | 24.130 |
| Product material | Brass |
| Product serial name | 1166 |
| Product width in | 0.469 |
| Product width mm | 11.900 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.120 |
| Tube outside diameter 1 MM | 3.0 |
| Working pressure bar | 17 |
| Working pressure psi | 250.00 |
| Working temp max C | 71 |
| Working temp max F | 160 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975035849 |
