Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1166X4 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female push to connect |
| Hex size 5 IN | 0.469 |
| Hex size 5 MM | 11.9 |
| Item type | Other element |
| Product height in | 0.469 |
| Product height mm | 11.900 |
| Product length in | 1.020 |
| Product length mm | 25.908 |
| Product material | Brass |
| Product serial name | 1166 |
| Product width in | 0.469 |
| Product width mm | 11.900 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975035887 |
