Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1166X6 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female push to connect |
| Hex size 5 IN | 0.672 |
| Hex size 5 MM | 17.1 |
| Item type | Other element |
| Product height in | 0.672 |
| Product height mm | 17.065 |
| Product length in | 1.300 |
| Product length mm | 33.020 |
| Product material | Brass |
| Product serial name | 1166 |
| Product width in | 0.672 |
| Product width mm | 17.065 |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975035900 |
