Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1166X8MX2PP |
| End size 1 | -8 |
| End size 2 | -2 |
| End type 1 | Female push to connect |
| End type 2 | Female BSPP swivel |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.590 |
| Hex size 1 MM | 15.0 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product height in | 0.598 |
| Product height mm | 15.200 |
| Product length in | 1.063 |
| Product length mm | 27.000 |
| Product material | Brass |
| Product serial name | 1166 |
| Product width in | 0.598 |
| Product width mm | 15.200 |
| Thread sealant | No |
| Thread size 2 | G 1/8-28 |
| Tube outside diameter 1 IN | 0.310 |
| Tube outside diameter 1 MM | 7.9 |
| Working pressure bar | 17 |
| Working pressure psi | 250.00 |
| Working temp max C | 71 |
| Working temp max F | 160 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975561492 |
