Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1168PX2.5 |
| End size 2 | -2 |
| End Type 1 | Female push to connect |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Item type | Other element |
| Product height in | 0.469 |
| Product height mm | 11.900 |
| Product length in | 0.720 |
| Product length mm | 18.288 |
| Product material | Brass |
| Product serial name | 1168P |
| Product width in | 0.469 |
| Product width mm | 11.900 |
| Working pressure bar | 17 |
| Working pressure psi | 250.00 |
| Working temp max C | 71 |
| Working temp max F | 160 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522877121 |
