Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1168PX2.5X4 |
| End size 1 | -2.5 |
| End size 2 | -4 |
| End Type 1 | Female push to connect |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 9.843 |
| Hex size 1 MM | 2.500 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product height in | 0.800 |
| Product height mm | 20.320 |
| Product length in | 0.340 |
| Product length mm | 8.630 |
| Product material | Brass |
| Product serial name | 1168 |
| Product width in | 0.340 |
| Product width mm | 8.630 |
| Thread sealant | Yes |
| Tube outside diameter 1 IN | 0.156 |
| Tube outside diameter 1 MM | 4.0 |
| Tube outside diameter 2 IN | 0.098 |
| Tube outside diameter 2 MM | 2.5 |
| Working pressure bar | 17 |
| Working pressure psi | 250.00 |
| Working temp max C | 71 |
| Working temp max F | 160 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522877138 |
