Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 1168PX8X4 |
| End Type 1 | Female push to connect |
| End Type 2 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Product length in | 1.161 |
| Product material | Brass |
| Working pressure BAR | 17 |
| Working pressure PSI | 250 |
| Working temp max C | 71 |
| Working temp max F | 160 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522876858 |
