Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1168X10MX4PT |
| End size 1 | -10 |
| End size 2 | -4 |
| End type 1 | Female push to connect |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.276 |
| Hex size 1 MM | 7.000 |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Product height in | 0.728 |
| Product height mm | 18.500 |
| Product length in | 1.122 |
| Product length mm | 28.500 |
| Product material | Brass |
| Product serial name | 1168 |
| Product width in | 0.728 |
| Product width mm | 18.500 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975561515 |
