Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1168X10MX8PT |
| End size 2 | -8 |
| End Type 1 | Female push to connect |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.315 |
| Hex size 1 MM | 8.0 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Product height in | 0.965 |
| Product height mm | 24.500 |
| Product length in | 0.984 |
| Product length mm | 25.000 |
| Product material | Brass |
| Product serial name | 1168 |
| Product width in | 0.965 |
| Product width mm | 24.500 |
| Working pressure bar | 17 |
| Working pressure psi | 250.00 |
| Working temp max C | 71 |
| Working temp max F | 160 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975636107 |
