Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1168X12MX6PT |
| End size 1 | -12 |
| End size 2 | -6 |
| End type 1 | Male pipe BSPT |
| End type 2 | Male BSPP bonded seal |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product height in | 0.807 |
| Product height mm | 20.500 |
| Product length in | 1.201 |
| Product length mm | 30.500 |
| Product material | Brass |
| Product serial name | 1168 |
| Product width in | 0.807 |
| Product width mm | 20.500 |
| Thread sealant | No |
| Thread size 1 | G 3/8-19 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975561546 |
