Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1168X12MX8PT |
| End size 1 | -12 |
| End size 2 | -8 |
| End Type 1 | Female push to connect |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.276 |
| Hex size 1 MM | 7.0 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Product height in | 0.965 |
| Product height mm | 24.500 |
| Product length in | 1.063 |
| Product length mm | 27.000 |
| Product material | Brass |
| Product serial name | 1168 |
| Product width in | 0.965 |
| Product width mm | 24.500 |
| Thread sealant | No |
| Thread size 1 | G 1/2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975561553 |
