Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1168X2 |
| End type 1 | Female push to connect |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 9.843 |
| Hex size 1 MM | 2.500 |
| Hex size 5 IN | 0.472 |
| Hex size 5 MM | 12.0 |
| Product height in | 0.550 |
| Product height mm | 13.970 |
| Product length in | 0.750 |
| Product length mm | 19.050 |
| Product material | Brass |
| Product serial name | 1168 |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Thread sealant | No |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975035924 |
