Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 1168X2A |
| End connection hex size IN | 0.350 |
| End connection hex size MM | 8.890 |
| End type 1 | Female push to connect |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.350 |
| Hex size 1 MM | 8.900 |
| Product length in | 0.846 |
| Product material | Brass |
| Working pressure bar | 17 |
| Working pressure psi | 250.00 |
| Working temp max C | 71 |
| Working temp max F | 160 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975035962 |
