Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1168X4MX4PT |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Female push to connect |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 9.843 |
| Hex size 1 MM | 2.500 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product height in | 0.598 |
| Product height mm | 15.200 |
| Product length in | 0.768 |
| Product length mm | 19.500 |
| Product material | Brass |
| Product serial name | 1168 |
| Product width in | 0.598 |
| Product width mm | 15.200 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975562789 |
