Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1168X4Z |
| End size 1 | -2 |
| End size 2 | -4 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male push to connect |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.157 |
| Hex size 1 MM | 4.000 |
| Hex size 5 IN | 0.472 |
| Hex size 5 MM | 12.0 |
| Item type | Adapter-straight |
| Product height in | 0.472 |
| Product height mm | 12.000 |
| Product length in | 0.920 |
| Product material | Brass |
| Product serial name | 1168 |
| Product width in | 0.472 |
| Product width mm | 12.000 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Tube outside diameter 2 IN | 0.078 |
| Tube outside diameter 2 MM | 2.0 |
| Working pressure bar | 17 |
| Working pressure psi | 250.00 |
| Working temp max C | 71 |
| Working temp max F | 160 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975647387 |
