Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1168X5MX5MM |
| End connection hex size IN | 0.350 |
| End connection hex size MM | 8.890 |
| End size 2 | -2 |
| End type 1 | Female push to connect |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 7.874 |
| Hex size 1 MM | 2.0 |
| Hex size 5 IN | 0.354 |
| Hex size 5 MM | 9.0 |
| Item type | Adapter-straight |
| Product height in | 0.390 |
| Product height mm | 9.900 |
| Product length in | 0.807 |
| Product length mm | 20.500 |
| Product material | Brass |
| Product serial name | 1168 |
| Product width in | 0.390 |
| Product width mm | 9.900 |
| Working pressure bar | 17 |
| Working pressure psi | 250.00 |
| Working temp max C | 71 |
| Working temp max F | 160 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975563076 |
