Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1168X5X4 |
| End size 1 | -5 |
| End size 2 | -4 |
| End type 1 | Male push to connect |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.236 |
| Hex size 1 MM | 6.000 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product height in | 0.620 |
| Product height mm | 15.740 |
| Product length in | 0.620 |
| Product length mm | 15.740 |
| Product material | Brass |
| Product serial name | 1168 |
| Product width in | 0.620 |
| Product width mm | 15.740 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975036037 |
