Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1168X6X6 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male push to connect |
| Hex size 1 IN | 0.276 |
| Hex size 1 MM | 7.000 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product height in | 0.860 |
| Product height mm | 21.840 |
| Product length in | 1.140 |
| Product length mm | 28.950 |
| Product material | Brass |
| Product serial name | 1168 |
| Product width in | 0.860 |
| Product width mm | 21.840 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975036068 |
