Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1168X8X8 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male push to connect |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 5 IN | 0.394 |
| Hex size 5 MM | 10.0 |
| Item type | Adapter-straight |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.260 |
| Product length mm | 32.000 |
| Product material | Brass |
| Product serial name | 1168 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975036099 |
