Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1169PX2.5S |
| End type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 0.472 |
| Hex size 1 MM | 12.000 |
| Hex size 5 IN | 0.315 |
| Hex size 5 MM | 8.0 |
| Item type | Adapter-elbow |
| Product height in | 0.790 |
| Product height mm | 20.060 |
| Product length in | 0.690 |
| Product length mm | 17.520 |
| Product material | Brass |
| Product serial name | 1169 |
| Product width in | 0.350 |
| Product width mm | 8.890 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522877381 |
