Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1169PX2X4S |
| Drop dimension IN | 0.630 |
| Drop dimension MM | 16.00 |
| End connection hex size IN | 0.550 |
| End connection hex size MM | 13.970 |
| End size 1 | -4 |
| End size 2 | -2 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female push to connect |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Hex size 5 IN | 0.315 |
| Hex size 5 MM | 8.0 |
| Item type | Adapter-elbow |
| Product height in | 0.890 |
| Product height mm | 22.600 |
| Product length in | 0.690 |
| Product length mm | 17.520 |
| Product material | Brass |
| Product serial name | 1169 |
| Product width in | 0.350 |
| Product width mm | 8.890 |
| Tube outside diameter 1 IN | 0.130 |
| Tube outside diameter 1 MM | 3.3 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522877374 |
