Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1169PX5X4S |
| Drop dimension IN | 0.690 |
| Drop dimension MM | 17.50 |
| End size 1 | -5 |
| End size 2 | -4 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Male BSPP bonded seal |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Hex size 5 IN | 0.433 |
| Hex size 5 MM | 11.0 |
| Item type | Adapter-elbow |
| Product height in | 0.950 |
| Product height mm | 24.130 |
| Product length in | 0.890 |
| Product length mm | 22.600 |
| Product material | Brass |
| Product serial name | 1169 |
| Product width in | 0.540 |
| Product width mm | 13.710 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Tube outside diameter 1 IN | 0.310 |
| Tube outside diameter 1 MM | 7.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522877664 |
