Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1169PX6X8S |
| Drop dimension IN | 0.790 |
| Drop dimension MM | 20.07 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.098 |
| End size 1 | -6 |
| End size 2 | -8 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Female push to connect |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 5 IN | 0.512 |
| Hex size 5 MM | 13.0 |
| Item type | Adapter-elbow |
| Product height in | 1.130 |
| Product height mm | 28.700 |
| Product length in | 1.040 |
| Product length mm | 26.410 |
| Product material | Brass |
| Product serial name | 1169 |
| Product width in | 0.640 |
| Product width mm | 16.250 |
| Tube outside diameter 1 IN | 0.380 |
| Tube outside diameter 1 MM | 9.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522877701 |
