Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1169X10MX6PT |
| Drop dimension IN | 0.940 |
| Drop dimension MM | 23.88 |
| End size 1 | -6 |
| End type 1 | Male ORB BSPP |
| End type 2 | Female push to connect |
| Hex size 5 IN | 0.512 |
| Hex size 5 MM | 13.0 |
| Item type | Adapter-elbow |
| Product length in | 1.043 |
| Product length mm | 26.500 |
| Product material | Brass |
| Product serial name | 1169 |
| Product width in | 0.650 |
| Product width mm | 16.500 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975561584 |
