Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1169X10MX6PTS |
| Drop dimension IN | 0.748 |
| Drop dimension MM | 19.00 |
| End size 1 | -10 |
| End size 2 | -6 |
| End type 1 | Male pipe BSPT |
| End type 2 | Male BSPP bonded seal |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hex size 5 IN | 0.512 |
| Hex size 5 MM | 13.0 |
| Item type | Adapter-elbow |
| Product height in | 1.063 |
| Product height mm | 27.000 |
| Product length in | 1.043 |
| Product length mm | 26.500 |
| Product material | Brass |
| Product serial name | 1169 |
| Product width in | 0.650 |
| Product width mm | 16.500 |
| Thread sealant | No |
| Thread size 1 | G 3/8-19 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975563151 |
