Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1169X10MX8PTS |
| Drop dimension IN | 0.767 |
| Drop dimension MM | 19.50 |
| End size 1 | -10 |
| End size 2 | -8 |
| End type 1 | Male pipe BSPT |
| End type 2 | Male BSPP bonded seal |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.512 |
| Hex size 2 MM | 13.000 |
| Hex size 5 IN | 0.512 |
| Hex size 5 MM | 13.0 |
| Item type | Adapter-elbow |
| Product height in | 1.122 |
| Product height mm | 28.500 |
| Product length in | 1.043 |
| Product length mm | 26.500 |
| Product material | Brass |
| Product serial name | 1169 |
| Product width in | 0.650 |
| Product width mm | 16.500 |
| Thread sealant | No |
| Thread size 1 | 1/2-14 UNF |
| Tube outside diameter 1 IN | 0.390 |
| Tube outside diameter 1 MM | 9.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146035110 |
