Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1169X12MX4PT |
| Drop dimension IN | 0.570 |
| Drop dimension MM | 14.50 |
| End size 1 | -12 |
| End size 2 | -4 |
| End type 1 | Male pipe BSPT |
| End type 2 | Male BSPP bonded seal |
| Hex size 5 IN | 0.591 |
| Hex size 5 MM | 15.0 |
| Item type | Adapter-elbow |
| Product length in | 1.122 |
| Product length mm | 28.500 |
| Product material | Brass |
| Product serial name | 1169 |
| Product width in | 0.768 |
| Product width mm | 19.500 |
| Thread sealant | No |
| Thread size 1 | G 1/4-19 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975561591 |
