Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1169X12MX4PTS |
| End size 1 | -4 |
| End type 1 | Male ORB BSPP |
| End type 2 | Female push to connect |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Hex size 5 IN | 0.591 |
| Hex size 5 MM | 15.0 |
| Item type | Adapter-elbow |
| Product height in | 1.063 |
| Product height mm | 27.000 |
| Product length in | 1.122 |
| Product length mm | 28.500 |
| Product material | Brass |
| Product serial name | 1169 |
| Product width in | 0.768 |
| Product width mm | 19.500 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975563175 |
