Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1169X2.5S |
| Drop dimension IN | 0.690 |
| Drop dimension MM | 17.50 |
| End size 1 | -2.5 |
| End size 2 | -2.5 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Female push to connect |
| Hex size 1 IN | 0.512 |
| Hex size 1 MM | 13.000 |
| Hex size 5 IN | 0.394 |
| Hex size 5 MM | 10.0 |
| Item type | Adapter-elbow |
| Product material | Brass |
| Product serial name | 1169 |
| Product width in | 0.470 |
| Product width mm | 11.938 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975036112 |
